Plateau Head Indicator
Easy connector enables less assembly and less wiring
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
M3U-TMA-3C | Plateau Head Indicator, Color of lamp unit Blue, 24 VDC, IP40, Flange color Metal |
M3U-TMA-3C-5 | Plateau Head Indicator, Color of lamp unit Blue, 24 VDC, IP65 (oil-resistant type), Flange color Metal |
M3U-TMG-1C | Plateau Head Indicator, Color of lamp unit Green, 5 VDC, IP40, Flange color Metal |
M3U-TMG-1C-5 | Plateau Head Indicator, Color of lamp unit Green, 5 VDC, IP65 (oil-resistant type), Flange color Metal |
M3U-TMG-2C | Plateau Head Indicator, Color of lamp unit Green, 12 VDC, IP40, Flange color Metal |
M3U-TMG-2C-5 | Plateau Head Indicator, Color of lamp unit Green, 12 VDC, IP65 (oil-resistant type), Flange color Metal |
M3U-TMG-3C | Plateau Head Indicator, Color of lamp unit Green, 24 VDC, IP40, Flange color Metal |
M3U-TMG-3C-5 | Plateau Head Indicator, Color of lamp unit Green, 24 VDC, IP65 (oil-resistant type), Flange color Metal |
M3U-TMR-1C | Plateau Head Indicator, Color of lamp unit Red, 5 VDC, IP40, Flange color Metal |
M3U-TMR-1C-5 | Plateau Head Indicator, Color of lamp unit Red, 5 VDC, IP65 (oil-resistant type), Flange color Metal |
M3U-TMR-2C | Plateau Head Indicator, Color of lamp unit Red, 12 VDC, IP40, Flange color Metal |
M3U-TMR-2C-5 | Plateau Head Indicator, Color of lamp unit Red, 12 VDC, IP65 (oil-resistant type), Flange color Metal |
M3U-TMR-3C | Plateau Head Indicator, Color of lamp unit Red, 24 VDC, IP40, Flange color Metal |
M3U-TMR-3C-5 | Plateau Head Indicator, Color of lamp unit Red, 24 VDC, IP65 (oil-resistant type), Flange color Metal |
M3U-TMU-1C | Plateau Head Indicator, Color of lamp unit Umber, 5 VDC, IP40, Flange color Metal |
M3U-TMU-1C-5 | Plateau Head Indicator, Color of lamp unit Umber, 5 VDC, IP65 (oil-resistant type), Flange color Metal |
M3U-TMU-2C | Plateau Head Indicator, Color of lamp unit Umber, 12 VDC, IP40, Flange color Metal |
M3U-TMU-2C-5 | Plateau Head Indicator, Color of lamp unit Umber, 12 VDC, IP65 (oil-resistant type), Flange color Metal |
M3U-TMU-3C | Plateau Head Indicator, Color of lamp unit Umber, 24 VDC, IP40, Flange color Metal |
M3U-TMU-3C-5 | Plateau Head Indicator, Color of lamp unit Umber, 24 VDC, IP65 (oil-resistant type), Flange color Metal |