Pushbutton Switches
30-mm dia. Pushbutton Switches Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring. Workability and safety improvements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A30NL-MGA-TWA-G002-WA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC White, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TWA-G002-WB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC White, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TWA-G002-WC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC White, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TWA-G002-WD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC White, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TWA-G002-WE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC White, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TWA-G002-YA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Yellow, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TWA-G002-YB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Yellow, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TWA-G002-YC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Yellow, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TWA-G002-YD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Yellow, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TWA-G002-YE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Yellow, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TWA-G100-WA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC White, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TWA-G100-WB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC White, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TWA-G100-WC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC White, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TWA-G100-WD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC White, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TWA-G100-WE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC White, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TWA-G100-YA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Yellow, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TWA-G100-YB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Yellow, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TWA-G100-YC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Yellow, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TWA-G100-YD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Yellow, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TWA-G100-YE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Yellow, Alternate, SPST-NO, Screw terminal (M3.5) |