Solid-state Timer
Our Value Design Products Increase the Value of Your Control Panels. Miniature Timer with Multiple Time Ranges and Multiple Operating Modes.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
H3YN-4-B DC12 | Solid-state Timer, Short-time range, Control output 4PDT, 12 VDC |
H3YN-4-B DC125 | Solid-state Timer, Short-time range, Control output 4PDT, 125 VDC |
H3YN-4-B DC24 | Solid-state Timer, Short-time range, Control output 4PDT, 24 VDC |
H3YN-4-B DC48 | Solid-state Timer, Short-time range, Control output 4PDT, 48 VDC |
H3YN-4-Z-B DC24 | Solid-state Timer, Short-time range, Control output 4PDT, 24 VDC, Twin contacts |
H3YN-41-B AC100-120 | Solid-state Timer, Long-time range, Control output 4PDT, 100 to 120 VAC |
H3YN-41-B AC200-230 | Solid-state Timer, Long-time range, Control output 4PDT, 200 to 230 VAC |
H3YN-41-B AC24 | Solid-state Timer, Long-time range, Control output 4PDT, 24 VAC |
H3YN-41-B DC100-110 | Solid-state Timer, Long-time range, Control output 4PDT, 100 to 110 VDC |
H3YN-41-B DC12 | Solid-state Timer, Long-time range, Control output 4PDT, 12 VDC |
H3YN-41-B DC125 | Solid-state Timer, Long-time range, Control output 4PDT, 125 VDC |
H3YN-41-B DC24 | Solid-state Timer, Long-time range, Control output 4PDT, 24 VDC |
H3YN-41-B DC48 | Solid-state Timer, Long-time range, Control output 4PDT, 48 VDC |
H3YN-41-Z-B DC24 | Solid-state Timer, Long-time range, Control output 4PDT, 24 VDC, Twin contacts |