• Realized about 25% lower profile than conventional products, contributing to further miniaturization of the control panel.
• Optimal slim, high frequency, high-speed opening and closing SSR (solid state relay).
• Realized a slim shape with a switching capacity up to 3 A (DC), and 2 A (AC).
• Because MOSFET is used for the outlet element for the DC load, opening and closing load of 100 μA to 3 A is possible.
• Check operating status at a glance at the operating display LED.
• Mounted I/O SSR (solid-state relay) uses plug-in terminals that are difficult to bend when exchanging.
• G2RV-SR featuring a general-purpose relay similar in shape to G3RV-SR also available.