Page top

eCobra 800 Lite / Standard / Pro

SCARA Robots

eCobra 800 Lite / Standard / Pro

Large SCARA robot for precision machining, assembly, and material handling

ACE software is available to download from the Omron US website.

Part Number List

Type Part Number
eCobra 800 Standard 17111-18000
eCobra 800 Pro 17211-18000
eCobra 800 Lite Cleanroom 17010-18010
eCobra 800 Standard Cleanroom 17111-18010
eCobra 800 Pro Cleanroom 17211-18010
eCobra 800 Lite IP65 17010-18030
eCobra 800 Standard IP65 17111-18030
eCobra 800 Pro IP65 17211-18030
eCobra 800 Standard Add-On 17113-18000
eCobra 800 Pro Add-On 17213-18000
eCobra 800 Standard Cleanroom Add-On 17113-18010
eCobra 800 Pro Cleanroom Add-On 17213-18010
eCobra 800 Standard IP65 Add-On 17113-18030
eCobra 800 Pro IP65 Add-On 17213-18030

Options/Accessories

Type Name/Specifications Part Number
Robot
Controller
SmartController EX with Front Panel 19300-000
SmartController EX (without Front Panel) 19200-000
Pendant T20 Pendant with 10 m Cable 10046-010
T20 Pendant-Jumper Plug 10048-000
T20 Pendant Wall Bracket 10079-000
T20 Adapter Cable, 3 m 10051-003
Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series,
10 m camera cables included
31940-010
Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, Color, M Series,
10 m camera cables included
31940-011
Kit, Camera, GigE, POE, 1280 x 1024, 61 fps, B/W, M Series,
10 m camera cables included
31940-130
Kit, Camera, GigE, POE, 1280 x 1024, 61 fps, Color, M Series,
10 m camera cables included
31940-131
Kit, Camera, GigE, POE, 1440 x 1088, 70.7 fps, B/W, M Series,
10 m camera cables included
31940-160
Kit, Camera, GigE, POE, 1440 x 1088, 70.7 fps, Color, M Series,
10 m camera cables included
31940-161
Kit, Camera, GigE, POE, 1624 x 1240, 54.6 fps, B/W, M Series,
10 m camera cables included
31940-200
Kit, Camera, GigE, POE, 1624 x 1240, 54.6 fps, Color, M Series,
10 m camera cables included
31940-201
Kit, Camera, GigE, POE, 2048 x 1536, 34.9 fps, B/W, M Series,
10 m camera cables included
31940-320
Kit, Camera, GigE, POE, 2048 x 1536, 34.9 fps, Color, M Series,
10 m camera cables included
31940-321
Kit, Camera, GigE, POE, 2448 x 2048, 21.9 fps, B/W, M Series,
10 m camera cables included
31940-500
Kit, Camera, GigE, POE, 2448 x 2048, 21.9 fps, Color, M Series,
10 m camera cables included
31940-501
Kit, Camera, GigE, POE, 2592 x 1944, 14 fps, B/W, M Series,
10 m camera cables included
31940-530
Kit, Camera, GigE, POE, 2592 x 1944, 14 fps, Color, M Series,
10 m camera cables included
31940-531
Kit, Camera, GigE, POE, 3856 x 2764, 10.3 fps, B/W, M Series,
10 m camera cables included
31940-100
Kit, Camera, GigE, POE, 4000 x 3000, 9.2 fps, B/W, M Series,
10 m camera cables included
31940-120
Kit, Camera, GigE, POE, 4000 x 3000, 9.2 fps, Color, M Series,
10 m camera cables included
31940-121
GigE PoE, 658 x 492 pixels, 120 fps, Color, CCD
(1/4-inch equivalent), 10 m camera cables included
24114-101
GigE PoE, 1296 x 966 pixels, 30 fps, Monochrome, CCD
(1/3-inch equivalent), 10 m camera cables included
24114-200
GigE PoE, 1294 x 964 pixels, 30 fps, Color, CCD
(1/3-inch equivalent), 10 m camera cables included
24114-201
GigE PoE, 1602 x 1202 pixels, 60 fps, Monochrome, CMOS
(1/1.8-inch equivalent), 10 m camera cables included
24114-250
GigE PoE, 1600 x 1200 pixels, 60 fps, Color, CMOS
(1/1.8-inch equivalent), 10 m camera cables included
24114-251
GigE PoE, 2048 x 2048 pixels, 25 fps, Monochrome, CMOS
(1-inch equivalent), 10 m camera cables included
24114-300
GigE PoE, 2046 x 2046 dots, 25 fps, Color, CMOS
(1-inch equivalent), 10 m camera cables included
24114-301
Belt
Encoder
(Conveyor-
Tracking)
Encoder Kit IP65 09742-001
Y-Adapter Cable, 3 m 09443-000
Encoder Extension Cable, 5 m 09446-050
SCEX-BELT,Y-Adapter Cable, 0.5 m 09550-000
XBELTIO Cable, 0.6 m 13463-000
Additional
I/O Options
IO Blox (connect to robot), 8 inputs/8 outputs, 0.3 m cables
included
90356-30200
IO Block (connect to previous IO Blox), 8 inputs/8 outputs, 0.3
m cables included
90356-30100
IO Blox-to-robot Cable, 3 m 04677-030
IO Blox-to-IO Blox Cable, 0.3 m 04679-003
IO Blox-to-IO Blox Cable, 3 m 04679-030
XIO Termination Block, 12inputs/8 outputs, cables included
(1.8 m)
90356-40100
XDIO Termination Block, 50 pin, cables included (2m) 09747-000
Front panel Front Panel Cable, 3 m 92546-10358
Power
Supply/
Cable
AC Power Cable, 5 m 04118-000
24 VDC Power Cable, 5 m 04120-000
24 VDC, 6.5 A, 150 W (Front Mounting), Power Supply S8FS-G15024C
24 VDC, 6.5 A, 150 W (DIN-Rail Mounting), Power Supply S8FS-G15024CD
1394 Cable, 4.5 m 13632-045
XSYSTEM Cable Assembly, 1.8 m 13323-000
XSYSTEM Cable Assembly (with ENET management port),
1.8 m
13323-100
XIO Breakout Cable 04465-000
DB9 Splitter, 0.3 m 00411-000
eAIB XSYS Cable, 4.5 m 11585-000
Ethernet Cable XS6W-6LSZH8SS[ ][ ][ ]CM-Y
Industrial Switching Hubs W4S1-05D
Solenoid
Valve Kit
eCobra robots 02853-000
Cable Seal
Kit
Hornet 565 IP65/67, Quattro 650HS IP65/67, Quattro 800HS
IP65/67
08765-000
Quattro 650HS Standard/Quattro 800HS Standard 09564-000
eCobra 800 IP65/67 04813-000
eCobra 800 Inverted IP65 09073-000
Software
Licenses
Automation Control Environment (for ACE 4.x) Please download it from following URL:
https://robotics.omron.com/browse-
documents/?dir_id=8
ACE PackManager (for ACE 4.x and Sysmac Studio 1.2x) 20409-000
Robot Vision Manager (for ACE 4.x and Sysmac Studio 1.2x) 20410-000
ACE PackManager with ACE Robot Vision Manager (for ACE
4.x and Sysmac Studio 1.2x) This license contains an ACE
PackManager license and an ACE Robot Vision Manager
license.
20433-000
Sysmac Studio Standard Edition Version 1.xx SYSMAC-SE201L
Sysmac Studio 3D Simulation Option SYSMAC-SA401L-64

Robot Parts Code and Bundled Accessories

Type eCobra
Cleanroom/IP Standard Cleanroom IP65
eCobra 800 Lite 17010-18000 17010-18010 17010-18030
eCobra 800 Standard 17111-18000 17111-18010 17111-18030
eCobra 800 Pro 17211-18000 17211-18010 17211-18030
Overview Robot + eAIB with fully integrated controls
Purpose Typical for use in single robot system
Bundled
Accessories
• XSYSTEM cable with jumpers,
1.8 m/6 ft (13323-000)
• Front panel kit (92546-10358)
• XSYSTEM cable with jumpers,
1.8 m/6 ft (13323-000)
• Front panel kit (92546-10358)
• Cable Seal Kit (04813-000)

Type eCobra Add-On
Cleanroom/IP Standard Cleanroom IP65
eCobra 800 Lite --- --- ---
eCobra 800 Standard 17113-18000 17113-18010 17113-18030
eCobra 800 Pro 17213-18000 17213-18010 17213-18030
Overview Robot + eAIB with required connection cables
Purpose Typically added to systems with an existing SmartController EX to create multi-robot systems
Bundled
Accessories
• XSYSTEM cable with jumpers, 1.8 m/6 ft
(13323-000)
• XSYS cable, 4.5 m/15 ft (11585-000)
• DB9 splitter (00411-000)
• 1394 latch cable, 4.5 m/15 ft (13632-045)
• eV+ license to connect to controller
(14529-103)
• XSYSTEM cable with jumpers,
1.8 m/6 ft (13323-000)
• XSYS cable, 4.5 m/15 ft (11585-000)
• DB9 splitter (00411-000)
• 1394 latch cable, 4.5 m/15 ft (13632-045)
• eV+ license to connect to controller
(14529-103)
• Cable Seal Kit (04813-000)