Detection Method | Pressure sensitive |
---|---|
Mat Type | Normally open SPST |
Mat Electrical Rating | 20.4 V to 28.8 V |
Activation Force | 300 N min. to 80 mm dia. test piece |
Maximum Load | 2,000 N to 80 mm dia. test piece
1,862 kPa (270 lbs/in.2) (rolling load (stationary)) |
Response Time | 50 ms max. |
Mechanical Durability | 1 x 106operations min. |
Mat Exit Cable | Model No. ending ‘-1’: 1 exit cable, M8 4-pin cable, 4 conductors, 22 AWG, male
Model No. ending ‘-2’: 2 exit cables, M8 3-pin cable, 2 conductors, 22 AWG, 1 male and 1 female |
Ambient operating
temperature |
-10 to 55°C (14 to 131°F) (with no icing or condensation) |
Ambient storage temperature | -10 to 55°C (14 to 131°F) (with no icing or condensation) |
Ambient operating humidity | 0 to 95% RH |
Degree of protection | IP65 |
Material (Mat cover) | Polyurethane |
Weight | Approx. 25 kg/m2 |