Page top

Applicable
codes
1D UPC / EAN, UPC / EAN with supplementals, Bookland, EAN, ISSN, UCC Coupon Extended Code, Code 128, GS1-128, ISBT 128, ISBT Concatenation, Code 39, Code 39 Full ASCII, Trioptic Code 39, Code 32, Code 93, Code 11, Interleaved 2 of 5, Discrete 2 of 5, Codabar, MSI, Chinese 2 of 5, Matrix 2 of 5, Korean 3 of 5, GS1 DataBar variants
2D PDF417, MicroPDF417, Composite Codes, TLC-39, Data Matrix, QR Code, MicroQR, Aztec, Han Xin, GS1-QR, GS1-DM
Postal US Postnet, US Planet, UK Postal, Japan Post, Australia Post, Royal Mail 4 State Customer, UPU 4 State Postal FICS (Post US4), USPS 4 State Postal (Post US3)
Reading
performance
Field of view
(Horizontal x
Vertical)
nominal
31º (H) × 23º (V)
Roll 0 to 360º
Pitch ±60°
Skew ±60°
Scans per charge Up to 100,000
Minimum
resolution
Code 39: 0.0762 mm
PDF417: 0.1016 mm
DataMatrix: 0.1016 mm
Interface USB, RS-232
The code reader supports the following protocols over USB: HID Keyboard (default mode), SNAPI, COM Port
Emulation, USB CDC
Power 5 VDC + / - 10% @ 360 mA (RMS typical)
Light source Aiming pattern: Class 2 Laser 655nm
Illumination: Exempt Risk Group, Warm white LED, Red 634nm LED
Environmental
specifications
Ambient
temperature range
Wireless code reader
Operating: -20 to +50ºC, Storage: -40 to +70ºC
Wired code reader
Operating: -30 to +50ºC, Storage: -40 to +70ºC
Ambient humidity range 5%RH to 95%RH (with no icing or condensation),
Drop specifications Withstands multiple 8 ft. / 2.4 m drops to concrete at room temperature.
Degree of protection IP65 and IP67
ESD 20 kV air discharge: 10 kV contact discharge
Ambient light immunity 0 to 10,037 foot-candles / 0 to 108,000 Lux (direct sunlight)
Weight Wireless code reader: Approx. 402 g (with Battery)
Wired code reader: Approx. 304 g (without Cable
Dimensions Wireless code reader: 185 mm (H) × 143 mm (D) × 77 mm (W)
Wired code reader: 185 mm (H) × 132 mm (D) × 77 mm (W)

Cradle

Power requirements
for host-powered
5.0V ± 10%
Power requirements
for external power supply
12.0V ± 5%
Typical current draw
when not charging
80mA @ 5V; 30mA @ 12V
Typical current draw
in safe charging mode
1200mA @ 5V (BC 1.2), 475mA (non-BC1.2); 700mA @ 12V
Typical current draw
in safe charging mode
400mA @ 5V; 200mA @ 12V
Interfaces USB, RS-232
Radio Bluetooth, Up to 100 meters / 300 ft. in open air range / environment
Serial Port & HID Profiles
2.402 to 2.480 GHz Adaptive Frequency Hopping
(co-existence with 802.11 wireless networks)
3Mbit / s (2.1Mbit / s) for Classic Bluetooth
1Mbit / s (0.27Mbit / s) for Low Energy
Ambient temperature range Operating: -20 to 50ºC,Storage: -40 to 70ºC
Charging temperature 0 to 40°C nominal, 5 to 35°C ideal
Ambient humidity range 5%RH to 95%RH (non-condensing)
ESD 25 kV air discharge 10 kV contact discharge
Weight Approx. 390 g
Dimensions 82.6 mm (H) x 229.4 mm (D) x 99.8 mm (W)
Safety standards UL / EN / IEC 60950-1 + AM2
EMC IEC61000-4-(2,3,4,5,6,11)
EMI FCC Part 15 Class B, ICES-003 Class B
Japan VCCI Class B

Read Ranges

HS-360X Series Specifications 3

* Field of view/barcode width limited. Decode ranges measured with Decoder Effort Level 1 (DPM Mode off ), photographic paper barcodes, and under 30 fcd ambient light conditions.