Page top

Cobra

SCARA Robots

Cobra

Mid-size SCARA robot for material handling, assembly, precision machining and adhesive application

ACE software is available to download from the Omron US website.

Cobra 450

• Programmable through ACE software and eV+ language, or through the familiar IEC 61131-3 when using ePLC Connect.

• Good repeatability for precision assembly

• High Payload for using tools for screw-driving and adhesive application

• Minimum footprint with separate controller

• Robot with integral power and signal cables

• Reach 450 mm

• Maximum Payload 5 kg

• Weight 29 kg

Cobra 500

• Programmable through ACE software and eV+ language, or through the familiar IEC 61131-3 when using ePLC Connect.

• Good repeatability for precision assembly

• High Payload for using tools for screw-driving and adhesive application

• Minimum footprint with separate controller

• Robot with integral power and signal cables

• Reach 500 mm

• Maximum Payload 5 kg

•Weight 29 kg

Cobra 650

• Programmable through ACE software and eV+ language, or through the familiar IEC 61131-3 when using ePLC Connect

• Good repeatability for precision assembly

• High Payload for using tools for screw-driving and adhesive application

• Minimum footprint with separate controller

• Robot with integral power and signal cables

• Reach 650 mm

• Maximum Payload 5 kg

•Weight 31 kg

Cobra Features 4