Model | USB3-4ch |
---|---|
No. of ports | USB3.0 Standard A × 4 ports |
Host I/F | PCI Express Gen3 × 4 lane |
Operating power supply | On-board 5 VDC |
Host controller | FL1100-1Q0-EX (FRESCO) |
Supported OS | Windows7/8/10 and Linux |
Motion camera | Omron Sentech USB3.0 Camera |
Dimensions | 167 (W) × 111.15 (H) mm (excluding protrusions) |