Model | E3X-DRT21 | E3X-SRT21 | E3X-CIF11 |
---|---|---|---|
Communications method | DeviceNet | CompoBus/S | RS-422 |
Connectable Fiber Amplifiers
*1 |
*2 E3X-DA6 *3, E3X-DA8 *3, E3X-DAB6 *3, E3X-DAB8 *3, E3X-DAG6 *3, E3X-DAG8 *3 | ||
E3X-DA6TW *3, E3X-DA8TW *3, E3X-DA6-P *3, E39-TM1 *3 | |||
Number of connectable Fiber
Amplifiers |
16 max. | 14 max. | 16 max. |
Power supply voltage | 11 to 25 VDC | 14 to 26.4 VDC | 11.4 to 26.4 VDC
(12 VDC -5% to 24 VDC +10%) |
Internal current consumption
*4 |
70 mA max. | 30 mA max. | 40 mA max. |
Ambient temperature | Operating: -20 to 55°C, Storage: -30 to 70°C (with no icing or condensation) | ||
Ambient humidity | 35% to 85% (with no condensation) | ||
Weight (packed state) | Approx. 150 g | Approx. 200 g |