Compact Photoelectric Sensor with Built-in Amplifier
The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3Z-R61 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm to 4 m (when using the E39-R1S), NPN open collector, Pre-wired model, 0.5 m |
E3Z-R61 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm to 4 m (when using the E39-R1S), NPN open collector, Pre-wired model, 2 m |
E3Z-R61 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm to 4 m (when using the E39-R1S), NPN open collector, Pre-wired model, 5 m |
E3Z-R61K 2M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 150 mm to 3 m (when using the E39-R1S), NPN open collector, Pre-wired model, 2 m |
E3Z-R61K 5M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 150 mm to 3 m (When using the E39-R1S), NPN open collector, Pre-wired models, 5 m |
E3Z-R61K-M3J 0.3M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 150 mm to 3 m (when using the E39-R1S), NPN open collector, Pre-wired M8 connector models, 0.3 m |
E3Z-R66 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm to 4 m (when using the E39-R1S), NPN open collector, M8 connector models |
E3Z-R81 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm to 4 m (when using the E39-R1S), PNP open collector, Pre-wired model, 0.5 m |
E3Z-R81 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm to 4 m (when using the E39-R1S), PNP open collector, Pre-wired model, 2 m |
E3Z-R81 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm to 4 m (when using the E39-R1S), PNP open collector, Pre-wired model, 5 m |
E3Z-R81K 2M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 150 mm to 3 m (when using the E39-R1S), PNP open collector, Pre-wired model, 2 m |
E3Z-R81K-M3J 0.3M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 150 mm to 3 m (when using the E39-R1S), PNP open collector, Pre-wired M8 connector models, 0.3 m |
E3Z-R86 | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 100 mm to 4 m (when using the E39-R1S), PNP open collector, M8 connector models |
E3Z-T61 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, NPN open collector, Pre-wired model, 0.5 m |
E3Z-T61 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, NPN open collector, Pre-wired model, 2 m |
E3Z-T61 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, NPN open collector, Pre-wired model, 5 m |
E3Z-T61A 0.5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 10 m, NPN open collector, Pre-wired model, 0.5 m |
E3Z-T61A 2M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 10 m, NPN open collector, Pre-wired model, 2 m |
E3Z-T61A 5M | Small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 10 m, NPN open collector, Pre-wired model, 5 m |
E3Z-T61K 2M | Oil resistance type small photoelectric sensor with built-in amplifier, Square type, Sensing distance: 15 m, NPN open collector, Pre-wired model, 2 m |