Page top


Long-distance Photoelectric Sensor with Built-in Amplifier


Line of Long-distance Photoelectric Sensors for Large Workpieces Includes Retroreflective Models with Sensing Distance of 10 m and Distance Settings Up to 2 m.

Compact Retro-reflective models require less wiring and less space with a sensing distance as long as 10 m.

Distance-setting models feature a teaching function.

Stability indicator shows at a glance when operating conditions are stable.

Relay and selectable NPN/PNP transistor outputs provided.

Cable, standard connector, and terminal board models available.