Built-in Amplifier Photoelectric Sensor (Medium Size)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3S-AT36 | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Top panel, PNP, M12 connector models |
E3S-AT41 2M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Top panel, PNP, Pre-wired models, 2 m |
E3S-AT61 10M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, NPN, Pre-wired models, 10 m |
E3S-AT61 2M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, NPN, Pre-wired models, 2 m |
E3S-AT61 5M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, NPN, Pre-wired models, 5 m |
E3S-AT66 | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, NPN, M12 connector models |
E3S-AT71 10M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, NPN, Pre-wired models, 10 m |
E3S-AT71 2M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, NPN, Pre-wired models, 2 m |
E3S-AT71 5M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, NPN, Pre-wired models, 5 m |
E3S-AT81 2M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, PNP, Pre-wired models, 2 m |
E3S-AT81 5M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, PNP, Pre-wired models, 5 m |
E3S-AT86 | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, PNP, M12 connector models |
E3S-AT91 2M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Front, PNP, Pre-wired models, 2 m |