Built-in Amplifier Photoelectric Sensor (Medium Size)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3S-AR36 | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Top panel, PNP, M12 connector models |
E3S-AR41 2M | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Top panel, PNP, Pre-wired models, 2 m |
E3S-AR61 10M | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Front, NPN, Pre-wired models, 10 m |
E3S-AR61 2M | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Front, NPN, Pre-wired models, 2 m |
E3S-AR61 5M | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Front, NPN, Pre-wired models, 5 m |
E3S-AR66 | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Front, NPN, M12 connector models |
E3S-AR71 5M | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Front, NPN, Pre-wired models, 5 m |
E3S-AR81 2M | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Front, PNP, Pre-wired models, 2 m |
E3S-AR81 5M | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Front, PNP, Pre-wired models, 5 m |
E3S-AR86 | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Front, PNP, M12 connector models |
E3S-AR91 2M | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Front, PNP, Pre-wired models, 2 m |
E3S-AR91 5M | Medium Photoelectric sensor with built-in amplifier, Retro-reflective with M.S.R. function, Sensing distance 0.1 to 2 m, Detecting direction Front, PNP, Pre-wired models, 5 m |
E3S-AT11 10M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Top panel, NPN, Pre-wired models, 10 m |
E3S-AT11 2M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Top panel, NPN, Pre-wired models, 2 m |
E3S-AT11 5M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Top panel, NPN, Pre-wired models, 5 m |
E3S-AT16 | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Top panel, NPN, M12 connector models |
E3S-AT21 2M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Top panel, NPN, Pre-wired models, 2 m |
E3S-AT21 5M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Top panel, NPN, Pre-wired models, 5 m |
E3S-AT31 2M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Top panel, PNP, Pre-wired models, 2 m |
E3S-AT31 5M | Medium Photoelectric sensor with built-in amplifier, Through-beam type, Sensing distance 7 m, Detecting direction Top panel, PNP, Pre-wired models, 5 m |