Resin-case Proximity Sensor
Proximity Sensor with Resin Case with Superb Water Resistance
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2F-X5E1 2M | Resin-case Proximity Sensor, Sensing distance 5 mm, DC 3-wire, NPN, NO, Pre-wired models, 2 m |
E2F-X5E1 5M | Resin-case Proximity Sensor, Sensing distance 5 mm, DC 3-wire, NPN, NO, Pre-wired models, 5 m |
E2F-X5E15 2M | Resin-case Proximity Sensor, Sensing distance 5 mm, DC 3-wire, NPN, NO, Different frequency, Pre-wired models, 2 m |
E2F-X5E15 5M | Resin-case Proximity Sensor, Sensing distance 5 mm, DC 3-wire, NPN, NO, Different frequency, Pre-wired models, 5 m |
E2F-X5E2 2M | Resin-case Proximity Sensor, Sensing distance 5 mm, DC 3-wire, NPN, NC, Pre-wired models, 2 m |
E2F-X5E2 5M | Resin-case Proximity Sensor, Sensing distance 5 mm, DC 3-wire, NPN, NC, Pre-wired models, 5 m |
E2F-X5E25 2M | Resin-case Proximity Sensor, Sensing distance 5 mm, DC 3-wire, NPN, NC, Different frequency, Pre-wired models, 2 m |
E2F-X5F2 2M | Resin-case Proximity Sensor, Sensing distance 5 mm, DC 3-wire, PNP, NC, Pre-wired models, 2 m |
E2F-X5F2 5M | Resin-case Proximity Sensor, Sensing distance 5 mm, DC 3-wire, PNP, NC, Pre-wired models, 5 m |
E2F-X5Y1 2M | Resin-case Proximity Sensor, Sensing distance 5 mm, AC 2-wire models, NO, Pre-wired models, 2 m |
E2F-X5Y1 5M | Resin-case Proximity Sensor, Sensing distance 5 mm, AC 2-wire models, NO, Pre-wired models, 5 m |
E2F-X5Y15 2M | Resin-case Proximity Sensor, Sensing distance 5 mm, AC 2-wire models, NO, Different frequency, Pre-wired models, 2 m |
E2F-X5Y2 2M | Resin-case Proximity Sensor, Sensing distance 5 mm, AC 2-wire models, NC, Pre-wired models, 2 m |
E2F-X5Y2 5M | Resin-case Proximity Sensor, Sensing distance 5 mm, AC 2-wire models, NC, Pre-wired models, 5 m |
E2F-X5Y25 2M | Resin-case Proximity Sensor, Sensing distance 5 mm, AC 2-wire models, NC, Different frequency, Pre-wired models, 2 m |