Super-compact Proximity Sensor
Advanced Performance and Wide Range of Selections in a Supercompact Size
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2S-W11-R 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 2-wire, NO, Robot cable (Bend-resistant), Cable length 1 m |
E2S-W11B 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 2-wire, NO, Different frequency, Cable length 1 m |
E2S-W11B 2M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 2-wire, NO, Different frequency, Cable length 2 m |
E2S-W12 1M | Compact square type proximity sensor, Top, Sensing distance 1.6 mm, DC 2-wire, NC, 1 m |
E2S-W12-R 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 2-wire, NC, Robot cable (Bend-resistant), 1 m |
E2S-W12B-R 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 2-wire, NC, Different frequency, Robot cable (Bend-resistant), 1 m |
E2S-W13 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 3-wire, NPN, NO, Cable length 1 m |
E2S-W13 2M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 3-wire, NPN, NO, Cable length 2 m |
E2S-W13-R 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 3-wire, NPN, NO, Robot cable (Bend-resistant), Cable length 1 m |
E2S-W13B 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 3-wire, NPN, NO, Different frequency, Cable length 1 m |
E2S-W14 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 3-wire, NPN, NC, Cable length 1 m |
E2S-W14 2M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 3-wire, NPN, NC, Cable length 2 m |
E2S-W14-R 3M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 3-wire, NPN, NC, Robot cable (Bend-resistant), Cable length 3 m |
E2S-W15 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 3-wire, PNP, NO, Cable length 1 m |
E2S-W15B 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 3-wire, PNP, NO, Different frequency, Cable length 1 m |
E2S-W16 1M | Compact square type proximity sensor, Top panel, Sensing distance 1.6 mm, DC 3-wire, PNP, NC, Cable length 1 m |
E2S-W21 1M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 2-wire, NO, Cable length 1 m |
E2S-W21 2M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 2-wire, NO, Cable length 2 m |
E2S-W21 5M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 2-wire, NO, Cable length 5 m |
E2S-W21-R 1M | Compact square type proximity sensor, Top panel, Sensing distance 2.5 mm, DC 2-wire, NO, Robot cable (Bend-resistant), Cable length 1 m |