Flat Inductive Proximity Sensor
Standard Flat Sensors in Many Different Variations
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
TL-W1R5MB1 2M | Flat type proximity sensor, Sensing distance 1.5 mm, Unshielded, DC 3-wire, PNP, NO, Cable length 2 m |
TL-W1R5MB1 5M | Flat type proximity sensor, Sensing distance 1.5 mm, Unshielded, DC 3-wire, PNP, NO, Cable length 5 m |
TL-W1R5MC1 2M | Flat type proximity sensor, Sensing distance 1.5 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 2 m |
TL-W1R5MC1 5M | Flat type proximity sensor, Sensing distance 1.5 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 5 m |
TL-W1R5MC1-R 2M | Flat type proximity sensor, Sensing distance 1.5 mm, Unshielded, DC 3-wire, NPN, NO, Robot cable (Bend-resistant), Cable length 2 m |
TL-W1R5MC1-R 5M | Flat type proximity sensor, Sensing distance 1.5 mm, Unshielded, DC 3-wire, NPN, NO, Robot cable (Bend-resistant), Cable length 5 m |
TL-W1R5MC15 2M | Flat type proximity sensor, Sensing distance 1.5 mm, Unshielded, DC 3-wire, NPN, NO, Different frequency, Cable length 2 m |
TL-W1R5MC15 5M | Flat type proximity sensor, Sensing distance 1.5 mm, Unshielded, DC 3-wire, NPN, NO, Different frequency, Cable length 5 m |
TL-W1R5MC15-R 2M | Flat type proximity sensor, Sensing distance 1.5 mm, Unshielded, DC 3-wire, NPN, NO, Different frequency, Robot cable (Bend-resistant), Cable length 2 m |
TL-W1R5MC15-R 5M | Flat type proximity sensor, Sensing distance 1.5 mm, Unshielded, DC 3-wire, NPN, NO, Different frequency, Robot cable (Bend-resistant), Cable length 5 m |
TL-W20ME1 2M | Flat type proximity sensor, Sensing distance 20 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 2 m |
TL-W20ME1 5M | Flat type proximity sensor, Sensing distance 20 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 5 m |
TL-W20ME15 2M | Flat type proximity sensor, Sensing distance 20 mm, Unshielded, DC 3-wire, NPN, NO, Different frequency, Cable length 2 m |
TL-W20ME15 5M | Flat type proximity sensor, Sensing distance 20 mm, Unshielded, DC 3-wire, NPN, NO, Different frequency, Cable length 5 m |
TL-W20ME2 2M | Flat type proximity sensor, Sensing distance 20 mm, Unshielded, DC 3-wire, NPN, NC, Cable length 2 m |
TL-W20ME2 5M | Flat type proximity sensor, Sensing distance 20 mm, Unshielded, DC 3-wire, NPN, NC, Cable length 5 m |
TL-W20ME25 2M | Flat type proximity sensor, Sensing distance 20 mm, Unshielded, DC 3-wire, NPN, NC, Different frequency, Cable length 2 m |
TL-W3MB1 2M | Flat type proximity sensor, Sensing distance 3 mm, Unshielded, DC 3-wire, PNP, NO, Cable length 2 m |
TL-W3MB1 5M | Flat type proximity sensor, Sensing distance 3 mm, Unshielded, DC 3-wire, PNP, NO, Cable length 5 m |
TL-W3MB1-R 2M | Flat type proximity sensor, Sensing distance 3 mm, Unshielded, DC 3-wire, PNP, NO, Robot cable (Bend-resistant), Cable length 2 m |