Flat Inductive Proximity Sensor
Standard Flat Sensors in Many Different Variations
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
TL-W5F1 2M | Flat type proximity sensor, Sensing distance 5 mm, Shielded, DC 3-wire, PNP, NO, Cable length 2 m |
TL-W5F1 5M | Flat type proximity sensor, Sensing distance 5 mm, Shielded, DC 3-wire, PNP, NO, Cable length 5 m |
TL-W5F2 2M | Flat type proximity sensor, Sensing distance 5 mm, Shielded, DC 3-wire, PNP, NC, Cable length 2 m |
TL-W5F2 5M | Flat type proximity sensor, Sensing distance 5 mm, Shielded, DC 3-wire, PNP, NC, Cable length 5 m |
TL-W5MB1 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 3-wire, PNP, NO, Cable length 2 m |
TL-W5MB1 5M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 3-wire, PNP, NO, Cable length 5 m |
TL-W5MB2 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 3-wire, PNP, NC, Cable length 2 m |
TL-W5MC1 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 2 m |
TL-W5MC1 5M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 5 m |
TL-W5MC1-R 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 3-wire, NPN, NO, Robot cable (Bend-resistant), Cable length 2 m |
TL-W5MC1-R 5M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 3-wire, NPN, NO, Robot cable (Bend-resistant), Cable length 5 m |
TL-W5MC15 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 3-wire, NPN, NO, Different frequency, Cable length 2 m |
TL-W5MC15-R 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 3-wire, NPN, NO, Different frequency, Robot cable (Bend-resistant), Cable length 2 m |
TL-W5MC2 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 3-wire, NPN, NC, Cable length 2 m |
TL-W5MD1 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 2-wire models, NO, Cable length 2 m |
TL-W5MD1 5M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 2-wire models, NO, Cable length 5 m |
TL-W5MD15 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 2-wire models, NO, Different frequency, Cable length 2 m |
TL-W5MD2 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 2-wire models, NC, Cable length 2 m |
TL-W5MD2 5M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 2-wire models, NC, Cable length 5 m |
TL-W5MD25 2M | Flat type proximity sensor, Sensing distance 5 mm, Unshielded, DC 2-wire models, NC, Different frequency, Cable length 2 m |