Cable Amplifier Proximity Sensor
Subminiature Sensors with Long-distance Detection
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2EC-C1R5D1 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 1.5 mm, DC 2-wire models, NO, Cable length 2 m |
E2EC-C1R5D1 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 1.5 mm, DC 2-wire models, NO, Cable length 5 m |
E2EC-C1R5D15 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 1.5 mm, DC 2-wire models, NO, Different frequency, Cable length 2 m |
E2EC-C1R5D15 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 1.5 mm, DC 2-wire models, NO, Different frequency, Cable length 5 m |
E2EC-C1R5D2 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 1.5 mm, DC 2-wire models, NC, Cable length 2 m |
E2EC-C1R5D2 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 1.5 mm, DC 2-wire models, NC, Cable length 5 m |
E2EC-C1R5D25 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 1.5 mm, DC 2-wire models, NC, Different frequency, Cable length 2 m |
E2EC-C1R5D25 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 1.5 mm, DC 2-wire models, NC, Different frequency, Cable length 5 m |
E2EC-C2R5C1 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 2.5 mm, DC Three-wires models, NO, Cable length 2 m |
E2EC-C2R5C1 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 2.5 mm, DC Three-wires models, NO, Cable length 5 m |
E2EC-C2R5C2 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 2.5 mm, DC Three-wires models, NC, Cable length 2 m |
E2EC-C3D1 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 3 mm, DC 2-wire models, NO, Cable length 2 m |
E2EC-C3D1 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 3 mm, DC 2-wire models, NO, Cable length 5 m |
E2EC-C3D15 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 3 mm, DC 2-wire models, NO, Different frequency, Cable length 2 m |
E2EC-C3D15 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 3 mm, DC 2-wire models, NO, Different frequency, Cable length 5 m |
E2EC-C3D2 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 3 mm, DC 2-wire models, NC, Cable length 2 m |
E2EC-C3D2 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 3 mm, DC 2-wire models, NC, Cable length 5 m |
E2EC-C3D25 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 3 mm, DC 2-wire models, NC, Different frequency, Cable length 2 m |
E2EC-C3D25 5M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 3 mm, DC 2-wire models, NC, Different frequency, Cable length 5 m |
E2EC-CR5C1 2M | Proximity sensor with inline amplifier, Cylinder type, Sensing distance 0.5 mm, DC Three-wires models, NO, Cable length 2 m |