Slim Incremental 50-mm-dia. Rotary Encoder
General-purpose Encoder with External Diameter of 50 mm
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E6C2-CWZ3E 720P/R 2M | Rotary Encoder, Shaft model, 720 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ3E 800P/R 2M | Rotary Encoder, Shaft model, 800 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C2-CWZ5B 1000P/R 2M | Rotary Encoder, Shaft model, 1000 P/R, 12 to 24 VDC, PNP open collector, Cable length 2 m |
E6C2-CWZ5B 100P/R 2M | Rotary Encoder, Shaft model, 100 P/R, 12 to 24 VDC, PNP open collector, Cable length 2 m |
E6C2-CWZ5B 2000P/R 2M | Rotary Encoder, Shaft model, 2000 P/R, 12 to 24 VDC, PNP open collector, Cable length 2 m |
E6C2-CWZ5B 200P/R 2M | Rotary Encoder, Shaft model, 200 P/R, 12 to 24 VDC, PNP open collector, Cable length 2 m |
E6C2-CWZ5B 360P/R 2M | Rotary Encoder, Shaft model, 360 P/R, 12 to 24 VDC, PNP open collector, Cable length 2 m |
E6C2-CWZ5B 500P/R 2M | Rotary Encoder, Shaft model, 500 P/R, 12 to 24 VDC, PNP open collector, Cable length 2 m |
E6C2-CWZ5B 50P/R 2M | Rotary Encoder, Shaft model, 50 P/R, 12 to 24 VDC, PNP open collector, Cable length 2 m |
E6C2-CWZ5B 600P/R 2M | Rotary Encoder, Shaft model, 600 P/R, 12 to 24 VDC, PNP open collector, Cable length 2 m |
E6C2-CWZ6C 1000P/R 2M | Rotary Encoder, Shaft model, 1000 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 100P/R 2M | Rotary Encoder, Shaft model, 100 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 1024P/R 2M | Rotary Encoder, Shaft model, 1024 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 10P/R 2M | Rotary Encoder, Shaft model, 10 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 1200P/R 2M | Rotary Encoder, Shaft model, 1200 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 1500P/R 2M | Rotary Encoder, Shaft model, 1500 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 1800P/R 2M | Rotary Encoder, Shaft model, 1800 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 2000P/R 2M | Rotary Encoder, Shaft model, 2000 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 200P/R 2M | Rotary Encoder, Shaft model, 200 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |
E6C2-CWZ6C 20P/R 2M | Rotary Encoder, Shaft model, 20 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m |