Page top

D5C

Touch Switch

D5C

Unique 18-mm-dia. Capacitive Touch Switch with Choice of Three Actuators is Activated with Only a Very Slight Physical Contact

Ratings and Specifications

Type DC AC
Model D5C-1D[]0 D5C-1A[]0
Degree of protection Equivalent to IP67
Mechanical durability 10,000,000 operations min. (at rated overtravel value)
Supply voltage
(operating voltage)
12 to 24 VDC (10 to 30 VDC), (ripple:
10% max.)
100 to 240 VAC (45 to 264 VAC),
50/60 Hz
Rated frequency --- 50/60 Hz
Sensitivity setting range 30 to 100 pF
Current consumption 17 mA max. ---
Leakage
current
Circuit --- 2 mA max.
Antenna 1 mA max. 1 mA max.
Response time 2 ms max. 8 ms max.
Output current 200 mA max. (resistive load)
Insulation resistance 50 MΩ min. (at 500 VDC) between lead wires and case
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min between
current-carrying metal parts and non-
current-carrying metal parts
2,000 VAC, 50/60 Hz for 1 min between
current-carrying metal parts and non-
current-carrying metal parts
Rated insulation voltage (Ui) 1,000 VAC
Pollution degree
(operating environment)
3 (IEC947-5-1)
Protection against electric
shock
Class II
Proof tracking index (PTI) 175
Switch category D (IEC335)
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance 1,000 m/s2 max.
Ambient temperature Operating: -25°C to +70°C (with no icing)
Ambient humidity 35% to 95% RH
Weight Approx. 110 g (in case of D5C-1DS0) Approx. 120 g (in case of D5C-1AS0)