Round Water-resistant Connectors (M8/S8)
Small Round Water-resistive Connectors
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
XS3H-S421-401-R | Plugs on One Cable End, Snap-in, Straight, 4 poles, Robot Cable, 1 m |
XS3H-S421-4C3-R | Plugs on One Cable End, Snap-in, Straight, 4 poles, Robot Cable, 0.3 m |
XS3H-S422-401-R | Plugs on One Cable End, Snap-in, Right-angle, 4 poles, Robot Cable, 1 m |
XS3H-S422-4C3-R | Plugs on One Cable End, Snap-in, Right-angle, 4 poles, Robot Cable, 0.3 m |
XS3M-K421-1 | Sensor-embedded Plugs, DIP terminal |
XS3M-K421-2 | Sensor-embedded Plugs, Solder-cup terminal |
XS3P-M421-1 | Sockets for Terminal Boxes, M8 Screw-on, DIP terminal, 4 poles |
XS3P-M421-2 | Sockets for Terminal Boxes, M8 Screw-on, Solder-cup terminal, 4 poles |
XS3P-M422-2 | Sockets for Terminal Boxes, M8 Screw-on, Solder-cup terminal, 4 poles |
XS3P-S421-1 | Sockets for Terminal Boxes, Snap-in, DIP terminal, 4 poles |
XS3P-S421-2 | Sockets for Terminal Boxes, Snap-in, Solder-cup terminal, 4 poles |
XS3R-M426-1 | Y-shaped joint |
XS3R-M426-1011-A | Y-shaped joint, Standard cable, 1 m |
XS3R-M426-1020-A | Y-shaped joint, Standard cable, 2 m |
XS3R-M426-1021-A | Y-shaped joint, Standard cable, 2 m |
XS3R-M426-1031-A | Y-shaped joint, Standard cable, 3 m |
XS3R-M426-1050-A | Y-shaped joint, Standard cable, 5 m |
XS3R-M426-1C51-A | Y-shaped joint, Standard cable, 0.5 m |
XS3R-M426-5 | Y-shaped joint |
XS3W-M421-401-R | Both Cable Ends, M8 Screw-on, Straight (Socket)/Straight (Plug), 4 poles, Robot Cable, 1 m |