Round Water-resistant Connectors (M12 Threads)
Water- and Environment-resistive FA Connectors Save Wiring and Maintenance Effort
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
XS2G-D424 | Plug Assemblies, for DC, 4 to 5 mm dia., Right-angle, 4 poles, Soldering |
XS2G-D425 | Plug Assemblies, for DC, 3 to 4 mm dia., Straight, 4 poles, Soldering |
XS2G-D426 | Plug Assemblies, for DC, 3 to 4 mm dia., Right-angle, 4 poles, Soldering |
XS2G-D4C1 | Plug Assemblies, for DC, 5 to 6 mm dia., Straight, 4 poles, Crimp |
XS2G-D4C3 | Plug Assemblies, for DC, 4 to 5 mm dia., Straight, 4 poles, Crimp |
XS2G-D4C5 | Plug Assemblies, for DC, 3 to 4 mm dia., Straight, 4 poles, Crimp |
XS2G-D4S1 | Plug Assemblies, for DC, 5 to 6 mm dia., Straight, 4 poles, Screw |
XS2G-D4S2 | Plug Assemblies, for DC, 5 to 6 mm dia., Right-angle, 4 poles, Screw |
XS2G-D4S3 | Plug Assemblies, for DC, 4 to 5 mm dia., Straight, 4 poles, Screw |
XS2G-D4S4 | Plug Assemblies, for DC, 4 to 5 mm dia., Right-angle, 4 poles, Screw |
XS2G-D4S5 | Plug Assemblies, for DC, 3 to 4 mm dia., Straight, 4 poles, Screw |
XS2G-D4S6 | Plug Assemblies, for DC, 3 to 4 mm dia., Right-angle, 4 poles, Screw |
XS2G-D4S7 | Plug Assemblies, for DC, 7 to 8 mm dia., Straight, 4 poles, Screw |
XS2G-D4S9 | Plug Assemblies, for DC, 6 to 7 mm dia., Straight, 4 poles, Screw |
XS2G-D5S1 | Plug Assemblies, for DC, 5 to 6 mm dia., Straight, 5 poles, Screw |
XS2G-D5S2 | Plug Assemblies, for DC, 5 to 6 mm dia., Right-angle, 5 poles, Screw |
XS2G-D5S7 | Plug Assemblies, for DC, 7 to 8 mm dia., Straight, 5 poles, Screw |
XS2G-D5S9 | Plug Assemblies, for DC, 6 to 7 mm dia., Straight, 5 poles, Screw |
XS2H-D521-AG0-A | Plugs on One Cable End, for DC, Straight, 5 poles, 0.3 m |
XS2H-D521-CG0-A | Plugs on One Cable End, for DC, Straight, 5 poles, 1 m |