Round Water-resistant Connectors (M12 Threads)
Water- and Environment-resistive FA Connectors Save Wiring and Maintenance Effort
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
XS2F-D421-410 | Socket on One Cable End, for DC, 4 poles, Straight, Non-polar DC Connectors with Standard PVC cable, 5 m |
XS2F-D421-DD0 | Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Straight, Connections: ①Brown/④Blue, 2 m |
XS2F-D421-GD0 | Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Straight, Connections: ①Brown/④Blue, 5 m |
XS2F-D422-310 | Socket on One Cable End, for DC, 4 poles, Right-angle, Non-polar DC Connectors with Standard PVC cable, 2 m |
XS2F-D422-410 | Socket on One Cable End, for DC, 4 poles, Right-angle, Non-polar DC Connectors with Standard PVC cable, 5 m |
XS2F-D422-DD0 | Socket on One Cable End, for DC, 4 poles, Right-angle, Fireretardant, PVC robot cable, 2 m |
XS2F-D422-GD0 | Socket on One Cable End, for DC, 4 poles, Right-angle, Fireretardant, PVC robot cable, 5 m |
XS2F-D521-DG0-A | Socket on One Cable End, for DC, 5 poles, Straight, Standard PVC cable, 2 m |
XS2F-D521-GG0-A | Socket on One Cable End, for DC, 5 poles, Straight, Standard PVC cable, 5 m |
XS2F-D821-DH0-C | Socket on One Cable End, for DC, 8 poles, Straight, Standard PVC cable, 2 m |
XS2F-D821-GH0-C | Socket on One Cable End, for DC, 8 poles, Straight, Standard PVC cable, 5 m |
XS2G-A421 | Plug Assemblies, for AC, 5 to 6 mm dia., Straight, 4 poles, Soldering |
XS2G-A423 | Plug Assemblies, for AC, 4 to 5 mm dia., Straight, 4 poles, Soldering |
XS2G-A425 | Plug Assemblies, for AC, 3 to 4 mm dia., Straight, 4 poles, Soldering |
XS2G-A4C1 | Plug Assemblies, for AC, 5 to 6 mm dia., Straight, 4 poles, Crimp |
XS2G-A4C3 | Plug Assemblies, for AC, 4 to 5 mm dia., Straight, 4 poles, Crimp |
XS2G-A4C5 | Plug Assemblies, for AC, 3 to 4 mm dia., Straight, 4 poles, Crimp |
XS2G-D421 | Plug Assemblies, for DC, 5 to 6 mm dia., Straight, 4 poles, Soldering |
XS2G-D422 | Plug Assemblies, for DC, 5 to 6 mm dia., Right-angle, 4 poles, Soldering |
XS2G-D423 | Plug Assemblies, for DC, 4 to 5 mm dia., Straight, 4 poles, Soldering |