Round Water-resistant Connectors (M12 Threads)
Water- and Environment-resistive FA Connectors Save Wiring and Maintenance Effort
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
XS2P-D822-2 | Panel-mounting Socket, for DC, Front lock, 8 poles, Solder-cup terminal |
XS2R-D422-1 | T-shaped joint (set type), for DC, 4 poles, T-shaped joint (set type) |
XS2R-D422-5 | T-shaped joint (set type), for DC, 4 poles, T-shaped joint (set type) |
XS2R-D423-1 | T-shaped joint (branch type), for DC, 4 poles, T-shaped joint (branch type) |
XS2R-D424-1 | T-shaped joint (daisy chain type), for DC, 4 poles, T-shaped joint (daisy chain type) |
XS2R-D426-1 | Y-shaped joint, for DC, 4 poles, Y-shaped joint |
XS2R-D426-5 | Y-shaped joint, for DC, 4 poles, Y-shaped joint |
XS2R-D426-81 | Y-shaped joint, for DC, 4 poles, Y-shaped joint |
XS2R-D426-82 | Y-shaped joint, for DC, 4 poles, Y-shaped joint |
XS2R-D426-B11-F | Y-shaped joint, for DC, Plug/socket, 4 poles, 0.5 m |
XS2R-D426-C11-F | Y-shaped joint, for DC, Plug/socket, 4 poles, 1 m |
XS2R-D426-D10-F | Y-shaped joint, for DC, Socket, 4 poles, 2 m |
XS2R-D426-D11-F | Y-shaped joint, for DC, Plug/socket, 4 poles, 2 m |
XS2R-D426-E11-F | Y-shaped joint, for DC, Plug/socket, 4 poles, 3 m |
XS2R-D426-G10-F | Y-shaped joint, for DC, Socket, 4 poles, 5 m |
XS2W-D821-DH1-C | Both Cable Ends, for DC, 8 poles, 2 m |
XS2W-D821-GH1-C | Both Cable Ends, for DC, 8 poles, 5 m |