Page top


Switch Mode Power Supply


Block-type Switch Mode Power Supply That Mounts to DIN Rail

One model covers 30 to 120 W (12-V models).

One model covers 60 to 240 W (24-V models).

Easy creation of multi-power supply configurations with different output power supplies connected together (5-V, 12-V, and 24-V models).

Improve power supply system reliability by creating N+1 redundant systems (12-V and 24-V models).


Input conditions: 80 to 370 VDC supported for DC input too (EC Directives and safety standards are not applicable.)

Operating temperatures to –20°C (24-V models).