AC Axial Fans
Optimum Cooling with a Comprehensive Lineup of Axial Fans
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
R87F-A4A13HP | AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, High speed, Terminal type, 200 VAC |
R87F-A4A13LP | AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, Low speed, Terminal type, 200 VAC |
R87F-A4A15HP | AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, High speed, Terminal type, 200 VAC |
R87F-A4A15LP | AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, Low speed, Terminal type, 200 VAC |
R87F-A4A83H | AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 25, High speed, Lead-wire type, 200 VAC |
R87F-A4A83L | AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 25, Low speed, Lead-wire type, 200 VAC |
R87F-A4A85HP | AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 38, High speed, Terminal type, 200 VAC |
R87F-A4A85LP | AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 38, Low speed, Terminal type, 200 VAC |
R87F-A4A93HP | AC Axial Fans, Plastic blades type, 92 x 92 mm, Frame thickness 25, High speed, Terminal type, 200 VAC |
R87F-A4A93LP | AC Axial Fans, Plastic blades type, 92 x 92 mm, Frame thickness 25, Low speed, Terminal type, 200 VAC |
R87F-A6A13HP | AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, High speed, Terminal type, 230 VAC |
R87F-A6A13LP | AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 25, Low speed, Terminal type, 230 VAC |
R87F-A6A15HP | AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, High speed, Terminal type, 230 VAC |
R87F-A6A15LP | AC Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness 38, Low speed, Terminal type, 230 VAC |
R87F-A6A83H | AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 25, High speed, Lead-wire type, 230 VAC |
R87F-A6A83L | AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 25, Low speed, Lead-wire type, 230 VAC |
R87F-A6A85HP | AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 38, High speed, Terminal type, 230 VAC |
R87F-A6A85LP | AC Axial Fans, Plastic blades type, 80 x 80 mm, Frame thickness 38, Low speed, Terminal type, 230 VAC |
R87F-A6A93HP | AC Axial Fans, Plastic blades type, 92 x 92 mm, Frame thickness 25, High speed, Terminal type, 230 VAC |
R87F-A6A93LP | AC Axial Fans, Plastic blades type, 92 x 92 mm, Frame thickness 25, Low speed, Terminal type, 230 VAC |