AC Axial Fans
Optimum Cooling with a Comprehensive Lineup of Axial Fans
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
R87T-A6A15H-WR | AC Axial Fans, Water-resistant model;Metal blades type, 120 x 120 mm, Frame thickness 38, High speed, Lead-wire type, 230 VAC |
R87T-A6A15HP | AC Axial Fans, Metal blades type, 120 x 120 mm, Frame thickness 38, High speed, Terminal type, 230 VAC |
R87T-A6A83H | AC Axial Fans, Metal blades type, 80 x 80 mm, Frame thickness 25, High speed, Lead-wire type, 230 VAC |
R87T-A6A85H | AC Axial Fans, Metal blades type, 80 x 80 mm, Frame thickness 38, High speed, Lead-wire type, 230 VAC |