Page top

WS02-NX[]C1

NX-Server

WS02-NX[]C1

Easily Perform Monitoring and Logging for Various Types of I/O Data on DeviceNet.

System Requirements for NX-Server for DeviceNet DDE Edition

CPU Pentium 166 MHz or better
OS Windows 2000 (ServicePack2 or higher)/XP
Created Files NetXServer settings files (*.nxd)
Logging data: CSV-format files (*.csv)

Compatible Hardware

OMRON DeviceNet Board or Card
Special PCI Board: 3G8F7-DRM21
Special PC Card: 3G8E2-DRM21-V1 *

* The hardware is included with the Configurator.
   The applicable OS depends on the hardware. Check the requirements before operation.