Miniature Power Relays
Best-selling, general-purpose relays that can be selected based on operating environment and application
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MY4ZN DC24 | Miniature Power Relays, 4-pole, bifurcated contacts, Plug-in terminals, With operation indicator, 24 VDC |
MY4ZN-CBG AC100/110 | Miniature Power Relays, 4-pole, Crossbar bifurcated contacts, Plug-in terminals, With operation indicator, 100/110 VAC |
MY4ZN-CBG AC200/220 | Miniature Power Relays, 4-pole, Crossbar bifurcated contacts, Plug-in terminals, With operation indicator, 200/220 VAC |
MY4ZN-CR AC100/110 | Miniature Power Relays, 4-pole, bifurcated contacts, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 100/110 VAC |
MY4ZN-CR AC110/120 | Miniature Power Relays, 4-pole, bifurcated contacts, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 110/120 VAC |
MY4ZN-CR AC200/220 | Miniature Power Relays, 4-pole, bifurcated contacts, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 200/220 VAC |
MY4ZN-CR AC220/240 | Miniature Power Relays, 4-pole, bifurcated contacts, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 220/240 VAC |
MY4ZN-D2 DC100/110 | Miniature Power Relays, 4-pole, bifurcated contacts, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator, 100/110 VDC |
MY4ZN-D2 DC12 | Miniature Power Relays, 4-pole, bifurcated contacts, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator, 12 VDC |
MY4ZN-D2 DC24 | Miniature Power Relays, 4-pole, bifurcated contacts, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator, 24 VDC |
MY4ZN-D2 DC48 | Miniature Power Relays, 4-pole, bifurcated contacts, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator, 48 VDC |
MYQ4 AC100/110 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 100/110 VAC |
MYQ4 AC110/120 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 110/120 VAC |
MYQ4 AC200/220 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 200/220 VAC |
MYQ4 AC220/240 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 220/240 VAC |
MYQ4 DC24 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 24 VDC |
MYQ4-02 AC200/220 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, PCB terminals, 200/220 VAC |
MYQ4-02 AC220/240 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, PCB terminals, 220/240 VAC |
MYQ4-02 DC24 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, PCB terminals, 24 VDC |
MYQ4N AC100/110 | Miniature Power Sealed Relays, 4-pole, single contacts, plastic sealed relays, Plug-in terminals, 100/110 VAC |