Miniature Power Relays
Best-selling, general-purpose relays that can be selected based on operating environment and application
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MY2N DC12 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator, 12 VDC |
MY2N DC24 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator, 24 VDC |
MY2N DC48 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, With operation indicator, 48 VDC |
MY2N-CR AC100/110 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 100/110 VAC |
MY2N-CR AC110/120 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 110/120 VAC |
MY2N-CR AC200/220 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 200/220 VAC |
MY2N-CR AC220/240 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, Built-in CR circuit for coil surge absorption, with operation indicator, 220/240 VAC |
MY2N-D2 DC100/110 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator, 100/110 VDC |
MY2N-D2 DC12 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator, 12 VDC |
MY2N-D2 DC24 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator, 24 VDC |
MY2N-D2 DC48 | Miniature Power Relays, 2-pole, single contacts, Plug-in terminals, Built-in diode for coil surge absorption, with operation indicator, 48 VDC |
MY2Z AC100/110 | Mini power relay, 2 poles, Twin contacts, Plug-in terminal, 100/110 VAC |
MY2Z AC110/120 | Mini power relay, 2 poles, Twin contacts, Plug-in terminal, 110/120 VAC |
MY2Z AC12 | Mini power relay, 2 poles, Twin contacts, Plug-in terminal, 12 VAC |
MY2Z AC200/220 | Mini power relay, 2 poles, Twin contacts, Plug-in terminal, 200/220 VAC |
MY2Z AC220/240 | Mini power relay, 2 poles, Twin contacts, Plug-in terminal, 220/240 VAC |
MY2Z AC24 | Mini power relay, 2 poles, Twin contacts, Plug-in terminal, 24 VAC |
MY2Z DC100/110 | Mini power relay, 2 poles, Twin contacts, Plug-in terminal, 100/110 VDC |
MY2Z DC12 | Mini power relay, 2 poles, Twin contacts, Plug-in terminal, 12 VDC |
MY2Z DC24 | Mini power relay, 2 poles, Twin contacts, Plug-in terminal, 24 VDC |