Bi-power Relays
Power-switching Compact General-purpose Relays
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
LY3N AC24 | Bi-power Relays, 3-pole, Single contacts, With operation indicator, Plug-in Terminals, 24 VAC |
LY3N DC100/110 | Bi-power Relays, 3-pole, Single contacts, With operation indicator, Plug-in Terminals, 100/110 VDC |
LY3N DC12 | Bi-power Relays, 3-pole, Single contacts, With operation indicator, Plug-in Terminals, 12 VDC |
LY3N DC24 | Bi-power Relays, 3-pole, Single contacts, With operation indicator, Plug-in Terminals, 24 VDC |
LY3N DC48 | Bi-power Relays, 3-pole, Single contacts, With operation indicator, Plug-in Terminals, 48 VDC |
LY4 AC100/110 | Bi-power Relays, 4-pole, Single contacts, Plug-in Terminals, 100/110 VAC |
LY4 AC12 | Bi-power Relays, 4-pole, Single contacts, Plug-in Terminals, 12 VAC |
LY4 AC200/220 | Bi-power Relays, 4-pole, Single contacts, Plug-in Terminals, 200/220 VAC |
LY4 AC24 | Bi-power Relays, 4-pole, Single contacts, Plug-in Terminals, 24 VAC |
LY4 DC100/110 | Bi-power Relays, 4-pole, Single contacts, Plug-in Terminals, 100/110 VDC |
LY4 DC12 | Bi-power Relays, 4-pole, Single contacts, Plug-in Terminals, 12 VDC |
LY4 DC24 | Bi-power Relays, 4-pole, Single contacts, Plug-in Terminals, 24 VDC |
LY4 DC48 | Bi-power Relays, 4-pole, Single contacts, Plug-in Terminals, 48 VDC |
LY4-0 AC100/110 | Bi-power Relays, 4-pole, Single contacts, PCB Terminals, 100/110 VAC |
LY4-0 AC200/220 | Bi-power Relays, 4-pole, Single contacts, PCB Terminals, 200/220 VAC |
LY4-0 AC24 | Bi-power Relays, 4-pole, Single contacts, PCB Terminals, 24 VAC |
LY4-0 DC100/110 | Bi-power Relays, 4-pole, Single contacts, PCB Terminals, 100/110 VDC |
LY4-0 DC12 | Bi-power Relays, 4-pole, Single contacts, PCB Terminals, 12 VDC |
LY4-0 DC24 | Bi-power Relays, 4-pole, Single contacts, PCB Terminals, 24 VDC |
LY4-0 DC48 | Bi-power Relays, 4-pole, Single contacts, PCB Terminals, 48 VDC |