Power Relay
Stable Contact Reliability and Long Life
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM2XB DC200/220 | Power relay, 2 poles, DC-switching type, Screw terminal, 200/220 VDC |
MM2XB DC24 | Power relay, 2 poles, DC-switching type, Screw terminal, 24 VDC |
MM2XB DC48 | Power relay, 2 poles, DC-switching type, Screw terminal, 48 VDC |
MM2XP AC100/(110) | Power relay, 2 poles, DC-switching type, Plug-in terminal, 100/110 VAC |
MM2XP AC200/(220) | Power relay, 2 poles, DC-switching type, Plug-in terminal, 200/220 VAC |
MM2XP AC24 | Power relay, 2 poles, DC-switching type, Plug-in terminal, 24 VAC |
MM2XP AC6 | Power relay, 2 poles, DC-switching type, Plug-in terminal, 6 VAC |
MM2XP DC100/110 | Power relay, 2 poles, DC-switching type, Plug-in terminal, 100/110 VDC |
MM2XP DC12 | Power relay, 2 poles, DC-switching type, Plug-in terminal, 12 VDC |
MM2XP DC200/220 | Power relay, 2 poles, DC-switching type, Plug-in terminal, 200/220 VDC |
MM2XP DC24 | Power relay, 2 poles, DC-switching type, Plug-in terminal, 24 VDC |
MM2XP DC48 | Power relay, 2 poles, DC-switching type, Plug-in terminal, 48 VDC |
MM2XP DC6 | Power relay, 2 poles, DC-switching type, Plug-in terminal, 6 VDC |
MM2XP-D DC100/110 | Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 100/110 VDC |
MM2XP-D DC12 | Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 12 VDC |
MM2XP-D DC200/220 | Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 200/220 VDC |
MM2XP-D DC24 | Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 24 VDC |
MM2XP-D DC48 | Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 48 VDC |
MM2XPN AC100/(110) | Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 100/110 VAC |
MM2XPN AC200/(220) | Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 200/220 VAC |