Page top

Item list of MM

Power Relay

Power Relay MM

Stable Contact Reliability and Long Life

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Power relay, 2 poles, DC-switching type, Screw terminal, 200/220 VDC
Power relay, 2 poles, DC-switching type, Screw terminal, 24 VDC
Power relay, 2 poles, DC-switching type, Screw terminal, 48 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, 100/110 VAC
Power relay, 2 poles, DC-switching type, Plug-in terminal, 200/220 VAC
Power relay, 2 poles, DC-switching type, Plug-in terminal, 24 VAC
Power relay, 2 poles, DC-switching type, Plug-in terminal, 6 VAC
Power relay, 2 poles, DC-switching type, Plug-in terminal, 100/110 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, 12 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, 200/220 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, 24 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, 48 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, 6 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 100/110 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 12 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 200/220 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 24 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in diodes, 48 VDC
Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 100/110 VAC
Power relay, 2 poles, DC-switching type, Plug-in terminal, Models with built-in operation indicators, 200/220 VAC