Latching Relay
Mechanically Latching Relays Based on the MM Power Relay
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM3XKB DC24 | Latching relay, 3 poles, DC-switching type, Screw terminal, 24 VDC |
MM3XKP AC100/(110) | Latching relay, 3 poles, DC-switching type, Plug-in terminal, 100/110 VAC |
MM3XKP AC200/(220) | Latching relay, 3 poles, DC-switching type, Plug-in terminal, 200/220 VAC |
MM3XKP DC100/110 | Latching relay, 3 poles, DC-switching type, Plug-in terminal, 100/110 VDC |
MM3XKP DC24 | Latching relay, 3 poles, DC-switching type, Plug-in terminal, 24 VDC |
MM3XKP DC48 | Latching relay, 3 poles, DC-switching type, Plug-in terminal, 48 VDC |
MM4K AC200/(220) | Latching relay, 4 poles, Solder terminal, 200/220 VAC |
MM4K DC100/110 | Latching relay, 4 poles, Solder terminal, 100/110 VDC |
MM4K DC12 | Latching relay, 4 poles, Solder terminal, 12 VDC |
MM4K DC200/220 | Latching relay, 4 poles, Solder terminal, 200/220 VDC |
MM4K DC24 | Latching relay, 4 poles, Solder terminal, 24 VDC |
MM4K DC48 | Latching relay, 4 poles, Solder terminal, 48 VDC |
MM4KB AC100/(110) | Latching relay, 4 poles, Screw terminal, 100/110 VAC |
MM4KB AC200/(220) | Latching relay, 4 poles, Screw terminal, 200/220 VAC |
MM4KB AC24 | Latching relay, 4 poles, Screw terminal, 24 VAC |
MM4KB DC100/110 | Latching relay, 4 poles, Screw terminal, 100/110 VDC |
MM4KP AC100/(110) | Latching relay, 4 poles, Plug-in terminal, 100/110 VAC |
MM4KP AC200/(220) | Latching relay, 4 poles, Plug-in terminal, 200/220 VAC |
MM4KP AC24 | Latching relay, 4 poles, Plug-in terminal, 24 VAC |
MM4KP DC100/110 | Latching relay, 4 poles, Plug-in terminal, 100/110 VDC |