Page top

G3J-T-C

Solid State Contactor for 3-phase Motors with Built-in Soft Start/Stop and Monitor Output

G3J-T-C

New Models with AC Power Supply Input and Monitor Output Equivalent to Non-contact SPST-NO Join the G3J-T Series

Number
of
elements
Isolation
method
Rated
power
supply
voltage
Input
method
Applicable monitor
capacity (AC3)
Monitor
output
Model
3 Phototriac
coupler
100 to
240 VAC
No-voltage
input (open
and short-
circuited
input)
3.7 kW (17.4 A) 200
to
220
VAC
AC
switching
output
G3J-T217BL-C AC100-240
2.2 kW (11.1 A) G3J-T211BL-C AC100-240
0.75 kW (4.8 A) G3J-T205BL-C AC100-240
12 to
24 VDC
3.7 kW (17.4 A) DC
switching
output
G3J-T217BL-C DC12-24
2.2 kW (11.1 A) G3J-T211BL-C DC12-24
0.75 kW (4.8 A) G3J-T205BL-C DC12-24