Page top

G3J-T

Soft-start/stop Solid State Contactors

G3J-T

Soft-start/stop Function Starts and Stops Three-phase Motors Smoothly and Economically

Number of
elements
Insulation
method
Rated supply
voltage
Input
method
Applicable motor Model
3 Phototriac 12 to 24 VDC No-voltage input
(open and short-
circuit input)
2.2 kW (5.5 A) 380 to 400 VAC G3J-T405BL
0.75 kW (2.4 A) G3J-T403BL
3.7 kW (17.4 A) 200 to 220 VAC G3J-T217BL
2.2 kW (11.1 A) G3J-T211BL
0.75 kW (4.8 A) G3J-T205BL

Note: When ordering, specify the rated supply voltage.