Page top

G3B / G3BD

Solid State Relays G3[]-VD

G3B / G3BD

International Standards for G3B Series,Same Profile as MK Power Relays

Isolation Zero cross function Indicator Rated output load Rated input voltage Model
Photocoupler Yes Yes 5 A at 100 to 240 VAC * 5 to 24 VDC G3B-205S-VD
- 3 A at 5 to 110 VDC G3BD-103S-VD

* Product is labelled "250 VAC".

Accessories (Order Separately)

Connecting Sockets/Hold-Down Clips

Front-mounting Sockets Back-mounting Sockets
Socket PF083A(-E) PL08 PLE08-0 PL08-Q
Hold-down Clip PFC-A1 PLC PLC-10 PLC