| Site Search | Product Search | IA Global Search |
...elease) 24 VDC 109 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...Release) 48 VDC 58 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...A 110 VAC 60 Hz 46 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...A 220 VAC 60 Hz 23 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...C 25 mA 110 VDC 27 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...elease) 12 VDC 215 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...elease) 24 VDC 109 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...A 110 VAC 60 Hz 46 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
...A 12 VAC 60 Hz 345 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
...A 220 VAC 60 Hz 23 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
...mA 6 VAC 60 Hz 690 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
...elease) 12 VDC 215 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
....2 mA 220 VDC 13.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 2...
... (p-p) 10 % max. Current consumption 15 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA...
... (p-p) 10 % max. Current consumption 15 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA...
... (p-p) 10 % max. Current consumption 15 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA...
... (p-p) 10 % max. Current consumption 15 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA...
...rtion Blue Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...
...tion Black Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...
...tion Green Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2...