| Terms | Applicable Categories |
|---|---|
| contact erosion | General Purpose Relays |
| contact film | General Purpose Relays |
| contact form | General Purpose Relays |
| contact gap | General Purpose Relays |
| contact operation monitor | Networks |
| contact protective circuit | Safety |
| contact rating | Push Buttons / Indicator Lamps |
| contact relay output | Temperature Controllers |
| contact resistance | Push Buttons / Indicator Lamps |
| Basic Switches | |
| Limit Switches | |
| contact shape | Basic Switches |
| contact spring | General Purpose Relays |
| contact wear | General Purpose Relays |
| Contents Display | Programmable Terminals |
| continuous proportion | Temperature Controllers |
| Control Components | Control |
| control cycle | Temperature Controllers |
| control mode | Temperature Controllers |
| Inverters | |
| control output assignment | Temperature Controllers |
| Control Output Unit | Temperature Controllers |
| Controller Link | Programmable Controllers |
| Controller Link Unit | Programmable Controllers |
| convert | Programmable Terminals |
| cooling coefficient | Temperature Controllers |
| cooling fan | Inverters |
| cooling method | Power Supplies |
| copy function | Inverters |
| core | General Purpose Relays |
| COS connection | Networks |
| count value setting method | Counters |
| Counter with Backlight | Counters |
| Counters | Counters |
| CPS | Programmable Controllers |
| CPU Bus Unit | Programmable Controllers |
| CPU Bus Unit Area | Programmable Controllers |
| CPU Rack | Programmable Controllers |
| CPU Unit | Programmable Controllers |
| creepage distance | General Purpose Relays |
| Limit Switches | |
| crossbar contact | Basic Switches |
| crosstalk characteristic | General Purpose Relays |
| CT | Temperature Controllers |
| CT input | Temperature Controllers |
| cumulative counter | Networks |
| cumulative operation time | Inverters |
| current | Power Supplies |
| current bank | Programmable Controllers |
| current output | Control |