Page top

G2RV-ST500-AP AC230

Slim I/O Relay

Image

Push-In Plus Terminal, Model for micro load, 230 VAC

Coil ratings 230 VAC 50 Hz 6.8 mA
230 VAC 60 Hz 8.2 mA
Operating indicator LED/Mechanical indicator
Contact form SPDT
Contact material Au plating+Ag alloy
Contact rated load 30 VAC 0.05 A (Resistive load (cosφ = 1))
36 VDC 0.05 A (Resistive load)
Terminal structure Wire connection method: Push-In Plus Terminal

Item list of G2RV-ST

  • Ratings / Performance
Ratings
Operating indicatorLED/Mechanical indicator
Terminal structureWire connection method: Push-In Plus Terminal
CoilCoil ratings230 VAC 50 Hz 6.8 mA
230 VAC 60 Hz 8.2 mA
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)10 % min.
Maximum voltage110 %
Power consumptionApprox. 1.9 VA
ContactContact rated load30 VAC 0.05 A (Resistive load (cosφ = 1))
36 VDC 0.05 A (Resistive load)
Max. contact voltage30 VAC
36 VDC
Max. contact currentAC: 0.05 A
DC: 0.05 A
Contact formSPDT
Contact materialAu plating+Ag alloy
Performance
Contact resistance100 mΩ max. (at 23 ℃)
Operating time20 ms max. (23 ℃)
Reset time40 ms max. (23 ℃)
Maximum operating frequencyMechanical: 18000 time/hour
Electrical: 1800 time/hour
Insulation resistance1000 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 4000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)Energized: 200 m/s2
No energized: 100 m/s2
Endurance (Mechanical)5,000,000 operations min.
Endurance (Electrical)5,000,000 operations min.
Failure rate1 mA at 100 mVDC (failure level: Preference value, Switching frequency: 120 operations per minute)
Ambient temperature (Operating)-40 to 55 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 30 g
Mounting methodDIN track mounting
  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Electrical life curve

Series

Slim I/O Relay

G2RV-ST