Page top

E4PA-N

Ultrasonic Displacement Sensor

E4PA-N

Now, more advanced with a new mutual interference prevention function.

High-precision detection with a wide range of measurements.

Four types of Sensors are available with maximum sensing distances of 0.5 m, 2 m, 4 m, and 6 m. With the 0.5-m type, a repeat accuracy of 1 mm or better has been achieved.

E4PA-N Features 3 E4PA-N_Features1

The Sensor is ultrasonic, so it is not affected by the color of objects.

A variety of materials can be measured, including transparent and reflective objects. Measurements are performed with no contact, so even highly-viscous liquids are no problem.

E4PA-N Features 6 E4PA-N_Features2

A setting plug with a temperature compensation function makes it easy to set the sensing range.

The sensing range can be set by the Setting Plug, which is included with the Sensor. No special controller is required. The Setting Plug’s built-in temperature sensor provides superior temperature characteristics of ±1% FS.

E4PA-N Features 9 E4PA-N_Features3

The mutual interference prevention function allows up to five Sensors to be used in close proximity.

E4PA-N Features 11 E4PA-N_Features4