Page top

E32-L11FP / L1[]FS, E3X-DA[][]TG-S

Wet Process Sensor

E32-L11FP / L1[]FS, E3X-DA[][]TG-S

Stable Detection of Glass in Wet Processes. Non-contact Operation Simplifies Mounting and Maintenance.

Model E3X-DA11TG-S E3X-DA41TG-S
Output NPN open-collector output PNP open-collector output
Power supply voltage 12 to 24 VDC ±10%, ripple (p-p) 10% max.
Power consumption 960 mW max. (current consumption: 40 mA max. at power supply voltage of 24 VDC)
Control output Load power supply voltage: 26.4 VDC, load current: 50 mA max.;
residual voltage: 1 V max.
Response time Tough Mode (TG):
Operate/reset in 16 ms each, Super Tough Mode (STG): Operate/reset in 64 ms each
Standard Mode (STND):
Operate/reset in 1 ms each, High-resolution Mode (HRES) Operate/reset in 4 ms each
Timer function ON-delay/OFF-delay timer, OFF-delay timer, ON-delay timer, one-shot timer

Note 1: The factory settings are as follows: Tough Mode with an ON-delay/OFF-delay timer.
         2: Be sure to check the chemicals and sprays used in the ambient environment before using the Wet Sensor.