Page top

CRT1-TS04T / TS04P

Temperature Input Units

CRT1-TS04T / TS04P

High-speed Transfer of Temperature Data with CompoNet. Enhanced Smart Functions.

Basic Performance Specifications

Item Specification
Communications power supply voltage 14 to 26.4 VDC
I/O power supply voltage *1 20.4 to 26.4 VDC (24 VDC -15%/+10%)
Noise immunity Conforms to IEC 61000-4-4, 2 kV (power line).
Vibration resistance 10 to 60 Hz with double-amplitude of 0.7 mm, 60 to 150 Hz and 50 m/s2 in
X, Y, and Z directions for 80 min each
Shock resistance 150 m/s2 (3 times each in 6 directions on 3 axes)
Dielectric strength 500 VAC (between isolated circuits)
Insulation resistance 20 MΩ min. (between isolated circuits)
Ambient operating temperature -10 to 55°C
Ambient operating humidity 25% to 85% (with no condensation)
Ambient operating atmosphere No corrosive gases
Storage temperature -25 to 65°C
Storage humidity 25% to 85% (with no condensation)
Terminal block screw tightening
torque *2
M3 wiring screws: 0.5 Nm
M3 mounting screws: 0.5 Nm
Installation Mounted on 35-mm DIN Track or Mounting Bracket, or secured with M4
screws (depending on model)

*1 The I/O power supply is called the sensor power supply in information for the CRT1-VAD04S.
*2 Applicable only to Slaves to which screw terminal blocks are mounted.

Specifications

Model CRT1-TS04T CRT1-TS04P
Input type Switchable between R, S, K, J, T, E, B, N, L, U, W, and PL2
When set with CX-Integrator: Input types can be set
individually for each input.
Wen set with DIP switch: The same input type setting
applies to all 4 inputs.
Switchable between PT100 (-200
to 850°C) and PT100 (-200 to
200°C)
When set with CX-Integrator:
Input types can be set individually
for each input.
When set with DIP switch: The
same input type setting applies to
all 4 inputs.
Indicator accuracy (±0.3% of indication value or ±1°C, whichever is larger) ±1
digit max.
Indicator Accuracy in Exceptional Cases
-200 to 850°C input range:
(±0.3% of indication value or
±0.8°C, whichever is larger)
±1 digit max.
-200 to 200°C input range:
(±0.3% of indication value or
±0.5°C, whichever is larger)
±1 digit max.
Input type and
temperature range
Input accuracy
K, T, and N below
-100°C
±2°C ±1 digit max.
U and L ±2°C ±1 digit max.
R and S below 200°C ±3°C ±1 digit max.
B below 400°C Not specified.
W ±0.3% of indication value or ±3°C
(whichever is larger) ±1 digit max.
PL2 ±0.3% of indication value or ±2°C
(whichever is larger) ±1 digit max.
Conversion cycle 250 ms/4 points
Temperature
conversion data
Binary data (4-digit hexadecimal when Normal Display Mode is selected or 8-digit hexadecimal
when 1/100 Display Mode is selected.)
Isolation method Between input and communication lines: Photocoupler isolation
Between temperature input signals: Photocoupler isolation
Mounting method 35-mm DIN track mounting
Communications
power supply current
75 mA max. at 24 VDC
110 mA max. at 14 VDC
75 mA max. at 24 VDC
110 mA max. at 14 VDC
Weight 148 g max. 147 g max.

Effects of Mounting Direction on Accuracy

A cold junction compensator is included in the Terminal Block of the CRT1-TS04T. The input accuracy depends on the mounting direction if only the Unit is replaced.

Mounting direction Input accuracy
Mounted normally As specified in the Performance Specifications.
Mounted in any direction
other than the above
±0.3% of indication value or ±2°C (whichever is larger) ±1 digit max.
Indicator Accuracy in Exceptional Cases
Input type and temperature range Input accuracy
K, T, and N below -100°C ±3°C ±1 digit max.
U and L ±3°C ±1 digit max.
R and S below 200°C ±4°C ±1 digit max.
B below 400°C Not specified.
W ±0.3% of indication value or ±4°C (whichever is larger)
±1 digit max.
PL2 ±0.3% of indication value or ±3°C (whichever is larger)