Page top

DZ

Special-purpose Basic Switch

DZ

DPDT Basic Switch for Two Independent Circuit Control

Terminal Solder terminal (-1A)
292_lu_1_8
Screw terminal (-B)
292_lu_1_9
Actuator Model Model
Pin plunger
292_lu_1_1
DZ-10G-1A DZ-10G-1B
Hinge lever
292_lu_1_2
High OT DZ-10GW-1A DZ-10GW-1B
292_lu_1_3
Low OT DZ-10GV-1A DZ-10GV-1B
Short hinge roller lever
292_lu_1_4
High OT DZ-10GW22-1A DZ-10GW22-1B
292_lu_1_5
Low OT DZ-10GV22-1A DZ-10GV22-1B
Hinge roller lever
292_lu_1_6
High OT DZ-10GW2-1A DZ-10GW2-1B
292_lu_1_7
Low OT DZ-10GV2-1A DZ-10GV2-1B

Accessories (Order Separately)

Terminal Covers (Sold Separately)

The Terminal Covers can be attached to Z, A, X, and DZ Switches.
The Terminal Cover is secured with mounting screws and protects the casing and terminal wires from dust, vibration, or fingers, thus preventing terminal short-circuiting, ground faults, wire disconnection or improper connection, and electric shock accidents.
Terminal Covers made of phenol resin have five or six thin wall sections. These sections can be torn open for providing holes for lead cables at desired points.
A terminal cover can’t be used in the case of using an actuator sold separately.

Application Soldering
terminal use
Screw
terminal use
Remarks
Material Mounting direction Model
Phenol resin Side mounting AP-A AP-B ---
Metal press mold Side mounting AP1-A AP1-B Used for AP-A and AP-B
Vinyl chloride Side mounting AP-Z ---

Note: Use a Terminal Cover for screw terminals fir DZ-series Switches with soldering terminals.

Separator (Sold Separately)

Use a Separator when it is difficult to provide a sufficient insulation distance or when using the Switch near metal parts or copper wires.

Model
SEPARATOR FOR Z

Actuators (Sold Separately)

A Switch can be actuated by a cam or an appropriate object, in which case, use one of the following Actuators according to the application.

Actuator Common to Z and X models
Hinge lever 292_lu_4_1 XAA-1
Hinge roller lever 292_lu_4_2 ZAA-2
Panel mount plunger 292_lu_4_3 Short ZAQ-3
Medium ZAQ-2
Long ZAQ-1
Panel mount roller plunger 292_lu_4_4 ZAQ-22