Page top

i4L

SCARA Robot

i4L

New i4L robot for precision machining, assembly, and material handling

ACE software is available to download from the Omron US website.

INTRODUCING OMRON’S NEXT GENERATION I4L SCARA ROBOT SERIES

The i4L is a compact SCARA robot which offers strong performance at the lowest cost of ownership. Simple integration with compact design, easy wall or table mounting and unique Ethernet or EtherCAT connectivity in the base. Maximize uptime by means of interactive maintenance alarms and an RGB dome light.

i4L Features 1

NOTE: ETHERCAT CONNECTIVITY AND INTERACTIVE MAINTENANCE ALARMS COMING SUMMER 2021.

OPTIMAL PERFORMANCE FOR THE LIGHT-DUTY MARKET

Advanced performance at the lowest cost of ownership

Gain significantly greater performance for the lowest total cost of ownership.
The i4L’s speed, inertia, and repeatability offer advance features providing the best performance necessary for your application.

• Fast cycle time with an unprecedented range of movement and repeatability
• Exceptionally powerful built-in servos to handle payloads with ease
• Advanced and robust industrial design
• Lowest total cost of ownership

i4L Features 4

MAXIMIZE UPTIME

Easy to service with interactive maintenance features to prevent accidents and reduce unplanned downtime

i4L Features 6

The i4L helps you maximize uptime and precision with its interactive maintenance features. The interactive maintenance features are a set of controls which help you monitor your robot with alerts from the RGB dome light and OMRON’s ACE software.
These features help to:

• Reduce unplanned downtime
• Simplify maintenance
• Prevent accidents before they happen

i4L Features 7

SIMPLE INTEGRATION

Get to work faster with simple integration and synchronization

The i4L offers big features in a small footprint. It is compact and simple to install, and provides EtherCAT or Ethernet connectivity in the same controller. The i4L offers mount options for the wall or table.
Also, the i4L’s fully integrated controller reduces wiring expenses and simplifies mounting while all mounting hardware is included in the base.

i4L Features 9

AUTOMATE YOUR PRODUCTION LINE WITH OMRON’S i4L

Automate your full production line with OMRON

You can easily program the i4L robot alongside the rest of OMRON’s devices (vision, motion, IO, safety) from OMRON’s single programming software, Sysmac.

Additionally, OMRON’s Sysmac software is able to simulate your entire production line which reduces troubleshooting time and allows you to achieve very high levels of synchronization between multiple robots or robots and servos, all connected through EtherCAT.

i4L Features 11

NOTE: ETHERCAT CONNECTIVITY AND INTER ACTIVE MAINTENANCE ALARMS COMING SUMMER 2021.