Slim I/O Relay
Slim I/O relay realizes space saving thanks to high-density mounting and ultra-slim body
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
G2RV-ST700 AC100 | Screw terminal, Standard type, 100 VAC |
G2RV-ST700 AC110 | Screw terminal, Standard type, 110 VAC |
G2RV-ST700 AC200 | Screw terminal, Standard type, 200 VAC |
G2RV-ST700 AC230 | Screw terminal, Standard type, 230 VAC |
G2RV-ST700 DC12 | Screw terminal, Standard type, 12 VDC |
G2RV-ST700 DC24 | Screw terminal, Standard type, 24 VDC |
G2RV-ST700-AP AC/DC24 | Screw terminal, Model for micro load, 24 VAC/VDC |
G2RV-ST700-AP AC/DC48 | Screw terminal, Model for micro load, 48 VAC/VDC |
G2RV-ST700-AP AC100 | Screw terminal, Model for micro load, 100 VAC |
G2RV-ST700-AP AC110 | Screw terminal, Model for micro load, 110 VAC |
G2RV-ST700-AP AC200 | Screw terminal, Model for micro load, 200 VAC |
G2RV-ST700-AP AC230 | Screw terminal, Model for micro load, 230 VAC |
G2RV-ST700-AP DC12 | Screw terminal, Model for micro load, 12 VDC |
G2RV-ST700-AP DC24 | Screw terminal, Model for micro load, 24 VDC |
G2RV-ST701 AC/DC24 | Screw terminal, Latching lever Equipped, Standard type, 24 VAC/VDC |
G2RV-ST701 DC24 | Screw terminal, Latching lever Equipped, Standard type, 24 VDC |