• Wide load voltage range: 75 to 264 VAC. Both 100-V and 200-V loads can be handled with the same model.
• Dedicated, compact aluminum PCB and power elements used.
• Built-in varistor effectively absorbs external surges.
• Quick-connect #110 input terminals and #250 output connections. (#187 input terminals and #250 output connections are available.)
• “-US” models certified by UL, CSA, and IEC/EN (TÜV).