Small Sealed Switch
Image
Shape/Structure |
Enclosed Limit switches |
---|---|
Actuator |
Cross roller plunger |
Electrical ratings |
1 A at 30 VDC |
Contact form |
SPDT |
Degree of protection |
IP67 |
As of September 4, 2025
Shape/Structure | Enclosed Limit switches |
---|---|
ctuator | Cross roller plunger 11 dia. x 4.7 Stainless sintered alloy rollers |
Electrical ratings | 1 A at 30 VDC |
Frequency | 50/60 Hz |
Contact form | SPDT |
Load | General load |
Ratings (DC): Non-Inductive load | Resistive load: 1 A at 8 VDC/1 A at 14 VDC/1 A at 30 VDC Inductive load: 1 A at 8 VDC/1 A at 14 VDC/1 A at 30 VDC |
Inrush current | NC: 10 A max. NO: 10 A max. |
Ambient temperature | Operating: -10 to 80 ℃ (with no icing) |
Ambient humidity | 35 to 95 % |
Permissible operating speed | 0.1 mm/s to 0.5 m/s |
---|---|
Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
Contact resistance (Initial value) | 15 mΩ max. (initial value for the built-in switch whentested alone) |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
Impulse withstand voltage | Between each terminal and non-live-metallic part: 2.5 kV |
Durability | Electrical: 5,000,000 operations min. (10 mA at 24 VDC) Mechanical: 10 million operations min. |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max. |
Degree of protection | IP67 |
Classification of protection against electric shock | Class II (Grounding not required with double) insulation |
Operating Force (OF) | Standard value 11.77 N max. |
---|---|
Release Force (RF) | Standard value 4.90 N min. |
Pre-Travel (PT) | Standard value 1.5 mm max. |
Movement Differential (MD) | Reference value 0.1 mm |
Over-Travel (OT) | Standard value 3 mm min. |
Operating Position (OP) | Standard value 31.4±0.8 mm |
As of September 4, 2025
As of September 4, 2025
Mounting hole dimensions
As of September 4, 2025
As of September 4, 2025
Connector pin arrangement
As of September 4, 2025
As of September 4, 2025
Durability curve
Electrical:
As of September 4, 2025