Incremental 25-mm-dia. Rotary Encoder
Encoding method |
Incremental Shaft model |
---|---|
Resolution |
200 P/R |
Output phases |
A |
Control output |
NPN open collector |
Connection method |
Pre-wired models (Cable length: 2 m) |
As of March 13, 2024
Categorise | Incremental Shaft model | |
---|---|---|
Diameter | 25 mm dia. | |
Power supply voltage | 12 to 24 VDC (-10% to +15%) Ripple (p-p) 5% max. | |
Current consumption | 20 mA max. | |
Resolution | 200 P/R | |
Inrush current | Approx. 9 A (0.3 ms) | |
Output phases | A | |
Control output | Output type | NPN open collector | Load power supply voltage | 30 V max.DC | Sink current | 30 mA max. | Residual voltage | 0.4 V max. (at sink current 30 mA) |
Max. response frequency | 30 kHz | |
Output duty factor | 50±25% | |
Starting torque | 1 mN.m max. | |
Moment of inertia | 1 x 10-7 kg.m2 max. | |
Shaft loading | Radial: 10 N Thrust: 5 N | |
Max. permissible rotation | 5000 r/min | |
Ambient temperature | Operating: -10 to 55 ℃ (with no icing) Storage: -25 to 80 ℃ (with no icing) | |
Ambient humidity | Operating: 35 to 85 % (with no condensation) Storage: 35 to 85 % (with no condensation) | |
Insulation resistance | Between charged parts and the case: 20 MΩ or higher (500 VDC megger) | |
Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min | |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | |
Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
Degree of protection | IEC: IP50 | |
Connection method | Pre-wired models (Cable length: 2 m) | |
Material | Case: Aluminum alloy Main Unit: Aluminum Shaft: SUS420J2 Mounting Bracket: Iron zinc plating | |
Accessories | Instruction manual, Couplings, Hex-head spanner |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024